We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Bokstöd

Unique ref.: bokst11
Brand: Hyllteknik SE
Product family: Komponenter till hyllsystem
Product group: Bokstöd
Width (mm):
Height (mm):
Depth (mm):
Date of publishing: 12/10/2013
Edition number: 1
Type: Object (single object)

Hyllteknik har snygga, praktiska bokstöd för både trähyllor och plåthyllor. Välj mellan klämstöd, trådbokstöd, vinkelstöd m.m. Bokstöden kan fås i många olika kulörer. Se gärna bilder och mer information på vår hemsida. Se gärna vår hemsida för mer utförlig information.


Material main: Steel
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 0
Other products in this group:
Accessories:

Bimobject Category: Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8261
Description: Shelves
Code: PR-31-77
Description: Shelves And Storage Units
Code: 31-77
Description: Shelves And Storage Units
:

All BIMobjects are real products from real manufacturers confirmed and approved